Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

CPX-FB36 Modbus TCP Slave/Server to Micrologix1400 Master/Client
CPX-FB36 Modbus TCP Slave/Server to Micrologix1400 Master/Client 7/8/2020 CPX-FB36; Micrologix1400

Festo CPX-FB36 (Slave/Server) ModbusTCP communication to Allen Bradley MicroLogix1400 PLC (Master/Client). The CPX-FB36 bus node is used as part of a CPX terminal and for communi-cation as a participant in networks with the protocol ModbusTCP. This document has information combined from multiple resources for the in-tention of reducing the effort of a user who is configuring this application type.

1.10
7/8/2020
Adaptive shape gripper DHEF 6/30/2020 Gentle gripping

It was inspired by nature. Nature has come up with a solution with

which very different objects of prey can be grasped using just a single

principle. This principle can now also be used on your factory

floor and for your applications.

Festo DGTZ PSI EN142458
Festo DGTZ PSI EN142458 6/30/2020 Compact and durable

Increasing our customers’ productivity is a clear objective of Festo as

a company. You told us where your pinch points are. As a solution

to meet your requirements, we have developed the space-optimised

twin cylinder DGTZ.

Top downloads

570844 - P.BE-CPX-FVDA-P-EN
Manual 570844 - P.BE-CPX-FVDA-P-EN Function module - CPX-Terminal - Safety device - Output module

Associated products

  • Control System YCCP (8061000)
  • Description P.BE-CPX-FVDA-P-SV (570848)
  • Motion Terminal VTEM (8047502)
  • Output module CPX-FVDA-P (567039)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal CPA14-VI (174001)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VIFB-03-B (18980)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-CB (8073100)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
PROFINET GSDML GSDML file for CPX

Supported systems:

 

  • Interface CPX-FB43 (8110369)
  • Interface CPX-M-FB44 (8110370)
  • Interface CPX-M-FB45 (8110371)
  • Interface CPX-FB33 (548755)
  • Interface CPX-M-FB34 (548751)
  • Interface CPX-M-FB35 (548749)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
  • Motion Terminal VTEM (8047502)
2/10/2020
526446 - P.BE-CPX-SYS-EN
Manual 526446 - P.BE-CPX-SYS-EN System - CPX-Terminal

Associated products

  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB6 (195748)
  • Control block CPX-CEC (567346)
  • Control block CPX-CEC-C1 (567347)
  • Control block CPX-CEC-M1 (567348)
  • Control block CPX-CM-HPP (562214)
  • Control block CPX-CMXX (555667)
  • Control block CPX-FEC-1-IE (529041)
  • Control System YCCP (8061000)
  • CP-electrical part CTEC (539641)
  • end-position controller CPX-CMPX-C-1-H1 (548931)
  • Measuring Module CPX-CMIX-M1-1 (567417)
  • Motion Terminal VTEM (8047502)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal 12P-10-MP-BR-W-4K+S (529933)
  • Valve terminal 12P-10-MP-BR-W-8K+S (529932)
  • Valve terminal CPA10-VI (173520)
  • Valve terminal CPA14-VI (174001)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VIFB-03-B (18980)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-CB (8073100)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
Subscribe to RSS