ET 200 SP Diagnostic Interrupts When Using Valve Terminals
标题:
ET 200 SP Diagnostic Interrupts When Using Valve Terminals
描述:

When valve terminals are used, short-circuit and short-circuit detection of the safe output modules of the Siemens ET 200 SP may result in diagnostic interrupts. These diagnostic interrupts can lead to the fact that an operation is not possible. This technical report explains the background and suggests possible solutions.

文档类型:
书籍
标题 版本
ET 200 SP Diagnostic Interrupts When Using Valve Terminals
ET 200 SP Diagnostic Interrupts When Using Valve Terminals
Alarmmeldungen ET 200 SP bei der Verwendung von Ventilinseln
Alarmmeldungen ET 200 SP bei der Verwendung von Ventilinseln