支持平台

在左侧选择分类或者直接搜索。

搜索

订货号

系列号

订货代码

最新

Pinch valve for heavy-duty applications
Pinch valve for heavy-duty applications 2019/7/10 Extremely low wear!

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic 2019/5/14 SDI, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe direction (SDI) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for monostable 5/2 directional control valves.

1.0
2019/5/14
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic 2019/5/14 STO, PUS, SLT, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited torque (SLT) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited torque (SLT).

1.0
2019/5/14

下载量最大的资料

Valves
Valves
Pneumatic and electrical components
Pneumatic and electrical components for small parts assembly and electronic industry
Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
RSS订阅