Angle seat valve VZXF-L-M22C-M-A-G112-350-M1-V4V4T-50-7

1002520

GTIN: 4052568226213

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1 1/2 to DIN ISO 228
Flow rate Kv
25 m³/h
Medium pressure
0 bar - 7 bar
Nominal size
35 mm