Push-in L-connector QSL-10-50

130743

GTIN: 4052568024642

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 10 mm
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal size
8.3 mm