Plastic tubing PUN-H-2X0,4-SW

133039

GTIN: 4052568029227

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
2 mm
Inside diameter
1.2 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-35 °C - 60 °C