Suction cup with connection VAS-75-1/4-SI-B

1382165

GTIN: 4052568105655

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
75 mm
Effective suction diameter
66.7 mm
Suction cup shape
Round, flat
Material suction cup
VMQ (silicone)