Suction cup with connection VAS-8-M5-PUR-B

1396086

GTIN: 4052568062040

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
8 mm
Effective suction diameter
7.1 mm
Suction cup shape
Round, flat
Material suction cup
PUR