Suction cup with connection VAS-75-1/4-PUR-B

1396096

GTIN: 4052568062095

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
75 mm
Effective suction diameter
67.4 mm
Suction cup shape
Round, flat
Material suction cup
PUR