Motor cable NEBM-S1G9-E- -Q5-LE6

1450373

Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Sub-D
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
1 m - 25 m