Flat cylinder DZH-20- -PPV-A-S6

151157

Loading...
Mode of operation
Double-acting
Piston diameter
20 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
1 mm - 320 mm
Cushioning
Pneumatic cushioning, adjustable at both ends