Push-in L-connector QSML-3

153343

GTIN: 4052568034047

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 3 mm
Pneumatic connection, port 2
For tubing outer diameter of 3 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal size
1.7 mm