Shut-off valve HE-2-1/2-QS-12

153474

GTIN: 4052568034900

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2/2-way, double solenoid
Pneumatic connection, port 1
R1/2
Standard nominal flow rate (standardised to DIN 1343)
834.3 l/min
Operating pressure
-0.95 bar - 10 bar
Type of actuation
Manual