Shut-off valve HE-3-QS-6

153475

GTIN: 4052568034917

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, double solenoid
Pneumatic connection, port 1
QS-6
Standard nominal flow rate (standardised to DIN 1343)
256.5 l/min
Operating pressure
-0.95 bar - 10 bar
Type of actuation
Manual