Differential pressure regulator LRLL-M5-QS-4

153498

GTIN: 4052568070755

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pressure regulation range
2 bar - 6 bar
Nominal flow rate closed
30 l/min
Nominal flow rate open
30 l/min
Pneumatic connection, port 1
M5
Pneumatic connection, port 2
QS-4