Round cylinder EG-4-10-PK-2
15886
GTIN: 4052568066680
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
4 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4.9 N
Stroke
10 mm
Cushioning
No cushioning

