Round cylinder EG-6-5-PK-3
15891
GTIN: 4052568066710
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
11.8 N
Stroke
5 mm
Cushioning
At one end - Not adjustable

