Plastic pipe PQ-PA-12X1,5X3000

177728

GTIN: 4052568038694

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
12 mm
Inside diameter
9 mm
Material tubing
PA
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-25 °C - 75 °C