Vacuum generator CPV18-M1H-V140-1/4

185874

GTIN: 4052568146139

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
1.4 mm
Max. vacuum
85 %
Operating pressure
3 bar - 8 bar