Push-in fitting, self-sealing QSK-G1/2-12

186303

GTIN: 4052568040895

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/2
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Ambient temperature
-10 °C - 80 °C
Nominal size
6.4 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar