Push-in connector CQ-28H-22

196231

GTIN: 4052568044817

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Push-in sleeve CQ-28
Pneumatic connection, port 2
For pipe/tubing outside diameter of 22 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-25 °C - 70 °C
Nominal size
19.2 mm