Plastic tubing PFAN-12X1,75-NT

197065

GTIN: 4052568081812

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
12 mm
Inside diameter
8.4 mm
Temperature-dependent operating pressure
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 150 °C