Barbed hose fitting C-1/4-P-9

2023

GTIN: 4052568017880

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Female thread G1/4
Pneumatic connection, port 2
For tubing inside diameter of 9 mm
Nominal size
5.5 mm