Feed separator HPVS-22-60-A

2095363

GTIN: 4052568251345

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
22 mm
Stroke
60 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
225 N