Connecting cable NEDV-L2R1-V7-M12W3-K-0.1L1-N-M8W4-0.2R1

2384165

GTIN: 4052568109219

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1
2x angled socket, M12, 3-pin
Electrical connection 2
Angled plug, M8, 4-pin
Cable length
0.2 m
Degree of protection
IP65