Hand lever valve VHER-P-H-B43C-B-G12

3192075

GTIN: 4052568268879

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
4/3-way, closed
Standard nominal flow rate (standardised to DIN 1343)
3800 l/min
Pneumatic connection, port 1
G1/2
pneumatic working port
G1/2
Operating pressure
0 bar - 10 bar