Hand lever valve VHER-P-H-B43U-G12

3192082

GTIN: 4052568268909

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
4/3-way, pressurised
Standard nominal flow rate (standardised to DIN 1343)
3200 l/min
Pneumatic connection, port 1
G1/2
pneumatic working port
G1/2
Operating pressure
0 bar - 10 bar