Hand lever valve VHER-P-H-B43E-M5
3410681
GTIN: 4052568269500
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
4/3 exhausted
Standard nominal flow rate (standardised to DIN 1343)
170 l/min
Pneumatic connection, port 1
M5
pneumatic working port
M5
Operating pressure
0 bar - 10 bar

