Hand lever valve VHER-P-H-B43U-G18

3488216

GTIN: 4052568269951

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
4/3-way, pressurised
Standard nominal flow rate (standardised to DIN 1343)
600 l/min
Pneumatic connection, port 1
G1/8
pneumatic working port
G1/8
Operating pressure
0 bar - 10 bar