Solenoid coil VACC-S18-70-K4-3U-EX4D

3504639

GTIN: 4052568270049

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Characteristic coil data
230 V AC: 50/60 Hz, power 7.0 VA - 230 V DC: 7.0 W
Degree of protection
IP65