Angle seat valve VZXF-L-M22C-M-A-G114-290-M1-H3ALT-80-16

3535711

GTIN: 4052568270322

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1 1/4 to DIN ISO 228
Flow rate Kv
21.5 m³/h
Medium pressure
0 bar - 16 bar
Nominal size
29 mm