Angle seat valve VZXF-L-M22C-M-A-G34-180-V4B2V-50-V

3536650

GTIN: 4052568270490

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G3/4 to DIN ISO 228
Flow rate Kv
7.5 m³/h
Medium pressure
-0.9 bar - 0 bar
Nominal size
18 mm