Angle seat valve VZXF-L-M22C-M-B-G12-120-H3B1V-50-16-C

3539036

GTIN: 4052568270643

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1/2 to DIN ISO 228
Flow rate Kv
3.7 m³/h
Medium pressure
0 bar - 16 bar
Nominal size
12 mm