Angle seat valve VZXF-L-M22C-M-B-G1-230-H3B1V-50-10-C

3539248

GTIN: 4052568270711

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1 to DIN ISO 228
Flow rate Kv
9.6 m³/h
Medium pressure
0 bar - 10 bar
Nominal size
23 mm