Angle seat valve VZXF-L-M22C-M-B-N1-240-M1-V4B2T-50-10
3539785
GTIN: 4052568270940
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling 1 NPT to ANSI/ASME B 1.20.1
Flow rate Kv
11 m³/h
Medium pressure
0 bar - 10 bar
Nominal size
24 mm





