Solenoid coil VACC-S18-70-K5-2U-EX4D

3546625

GTIN: 4052568271282

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread NPT1/2
Characteristic coil data
110 V AC: 50/60 Hz, power 7.0 VA - 110 V DC: 7.0 W
Degree of protection
IP65