Compact cylinder DPDM-10-5-S-PA

4832116

GTIN: 4052568292829

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
38 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends