Compact cylinder DPDM-20-5-P-PA

4840810

GTIN: 4052568293413

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
130 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends