Compact cylinder DPDM-20-10-P-PA

4840811

GTIN: 4052568293420

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
130 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends