Compact cylinder AEN-S-10-5-I

4891759

GTIN: 4052568419059

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
41.7 N
Stroke
5 mm
Cushioning
No cushioning