Linear drive DLGF-G-20-100-PPSA

5074918

GTIN: 4052568419615

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
100 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch