Linear drive DLGF-G-20-200-PPSA

5074920

GTIN: 4052568419639

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
200 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch