Motor cable NEBM-S1G9-E-15-Q5-LE6

5085055

GTIN: 4052568276348

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Sub-D
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
15 m