Compact cylinder AEN-S-63-25-I-P

5132650

GTIN: 4052568787233

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
63 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends