Round cylinder DSNU-S-16-25-PPS-A-MQ

5217238

GTIN: 4052568420703

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
120.6 N
Stroke
25 mm
Cushioning
Self-adjusting pneumatic end-position cushioning