Compact cylinder AEN-S-10-5-I-A

5269268

GTIN: 4052568422424

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
41.7 N
Stroke
5 mm
Cushioning
No cushioning