Compact cylinder AEN-S-10-10-I-A

5269269

GTIN: 4052568422431

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
41.7 N
Stroke
10 mm
Cushioning
No cushioning