Quarter turn actuator DAPS-0120-090-RS2-F0710
533444
GTIN: 4052568167035
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
150 Nm
Swivel angle
90 deg
Flange hole pattern
F07 - F10
Shaft connection
T22

