Compact cylinder ADN-12-25-I-P-A

536215

GTIN: 4052568087234

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
68 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends