Fine filter MS6-LFM-1/4-BRM-DA

536833

GTIN: 4052568171995

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Operating pressure
0 bar - 20 bar
Ambient temperature
-10 °C - 60 °C
Grade of filtration
1 µm